IESNA:LM-63-2002
[TEST]P1055253
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2191
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1448.6 1432.9 1426.8 1415.9 1401.4 1383.2 1359 1333.6 1304.5 1271.8
1233 1195.5 1153.1 1110.7 1065.9 1019.9 972.6 924.2 874.5 821.2
771.6 718.3 665 612.9 559.6 505.1 450.6 393.6 337.9 283.4
226.5 176.8 129.6 86 44.8 14.5 0
1448.6 1457.1 1447.4 1430.5 1402.6 1363.8 1317.8 1270.6 1213.7 1159.1
1101 1041.7 977.5 912.1 845.4 780 714.6 650.4 588.7 526.9
467.5 409.4 353.7 300.4 258 224.1 192.6 162.3 135.7 110.2
88.4 69 50.9 35.1 21.8 9.7 0
1448.6 1440.2 1422 1379.6 1319 1257.3 1185.8 1109.5 1025.9 942.3
855.1 771.6 690.4 615.3 546.3 480.9 414.2 368.2 334.3 301.6
268.9 242.2 216.8 192.6 172 152.6 133.2 116.3 100.5 84.8
69 55.7 43.6 31.5 19.4 9.7 0
1448.6 1440.2 1403.8 1340.8 1268.2 1180.9 1088.9 988.4 887.8 790.9
697.7 615.3 536.6 461.5 407 370.6 335.5 306.4 276.2 250.7
227.7 207.1 187.7 169.6 152.6 136.9 121.1 106.6 92.1 78.7
65.4 53.3 41.2 30.3 19.4 9.7 0
1448.6 1443.8 1408.7 1339.6 1256 1162.8 1059.8 948.4 841.8 742.5
648 564.4 483.3 421.5 384 350 319.8 291.9 264 239.8
219.2 199.9 181.7 164.7 147.8 132 117.5 104.2 89.6 76.3
64.2 52.1 40 29.1 18.2 8.5 0
